Related Products
My Wish Lists
()8507
Storage Bin Hanger Profile
Storage Bin Hanger Profile
The storage bin hanger profile is typically used to mount storage bins to an application. It is made of aluminum and available in mill or black anodize finish. The storage bin profile can be cut to your desired length.
| ESD Safe | Yes |
| Series | Fractional, Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| A | .250" |
| B | 1.125" |
| C | .015" |
| D | .095" |
| E | 1.500" |
| Weight | 0.030000 |
| Process | Extruded |
The storage bin hanger profile is typically used to mount storage bins to an application. It is made of aluminum and available in mill or black anodize finish. The storage bin profile can be cut to your desired length.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional, Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Clear A .250" B 1.125" C .015" D .095" E 1.500" Weight 0.030000 Process Extruded
-
- Description
The storage bin hanger profile is typically used to mount storage bins to an application. It is made of aluminum and available in mill or black anodize finish. The storage bin profile can be cut to your desired length.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


