Related Products
-
Part No. 2414-Black$19.9710 Series 1" Economy Floor Mount Base Plate -
Part No. 2413-Black$23.1615 Series & Ready Tube™ 1.5" Slotted Economy Floor Mount Base Plate
My Wish Lists
()8416-Black
Angle Profile: 2.000" x 5.000" x .250"
Angle Profile: 2.000" x 5.000" x .250"
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 2.000" |
| B | 10º |
| C | .250" |
| D | 5.000" |
| E | .250" |
| F | .250" |
| G | .156" |
| Weight | 0.008300 |
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 2.000" B 10º C .250" D 5.000" E .250" F .250" G .156" Weight 0.008300
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
