Related Products
My Wish Lists
()8414-Black
Inside Corner Connector Profile
Inside Corner Connector Profile
The inside corner connector profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is typically used to create an inside corner connector which is a strong method for forming a 90 degree connection between profiles.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 145.000000 |
| Color | Black |
| Process | Extruded |
| A | 2.500" |
| B | .436" |
| C | 135º |
| D | 2.320" |
| E | .655" |
| F | .475" |
| G | .180" |
| Weight | 0.212000 |
The inside corner connector profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is typically used to create an inside corner connector which is a strong method for forming a 90 degree connection between profiles.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 145.000000 Color Black Process Extruded A 2.500" B .436" C 135º D 2.320" E .655" F .475" G .180" Weight 0.212000
-
- Description
The inside corner connector profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is typically used to create an inside corner connector which is a strong method for forming a 90 degree connection between profiles.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


