Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()3364
90 Degree Inside Corner Connector
90 Degree Inside Corner Connector
The 90 degree inside corner connector is a strong method for creating 90 degree connections between profiles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a through-hole for panel mounting.
The 90 degree inside corner connector is a strong method for creating 90 degree connections between profiles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a through-hole for panel mounting.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Aluminum |
| Finish | Anodize |
| A | .625” |
| B | .313" |
| C | .312" |
| D | .937” |
| E | .436" |
| F | 2.50" |
| G | .655" |
| H | n/a |
| J | 1/4-20 X 1/2” |
| Weight | 0.097000 |
The 90 degree inside corner connector is a strong method for creating 90 degree connections between profiles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a through-hole for panel mounting.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Aluminum Finish Anodize A .625” B .313" C .312" D .937” E .436" F 2.50" G .655" H n/a J 1/4-20 X 1/2” Weight 0.097000
-
- Description
The 90 degree inside corner connector is a strong method for creating 90 degree connections between profiles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a through-hole for panel mounting.
-
CAD Files
-
CAD Files
-
