Related Products
My Wish Lists
()8413
Inside Corner Connector Profile
Inside Corner Connector Profile
The inside corner connector profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is typically used to create an inside corner connector which is a strong method for forming a 90 degree connection between profiles.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anoidze |
| Max Length (inches) | 145.000000 |
| Color | Clear |
| Process | Extruded |
| A | 2.500" |
| B | .436" |
| C | 135º |
| D | 2.320" |
| E | .655" |
| F | .475" |
| G | .180" |
| Weight | 0.212000 |
The inside corner connector profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is typically used to create an inside corner connector which is a strong method for forming a 90 degree connection between profiles.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anoidze Max Length (inches) 145.000000 Color Clear Process Extruded A 2.500" B .436" C 135º D 2.320" E .655" F .475" G .180" Weight 0.212000
-
- Description
The inside corner connector profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is typically used to create an inside corner connector which is a strong method for forming a 90 degree connection between profiles.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


