Related Products
-
Part No. 2169-Black$38.0710 Series 6 Hole - Leveling Anchoring Base Plate with 3/8-16 Tap -
Part No. 2136-Black$30.3610 Series 4 Hole - Offset Tap Base Plate: 2.00" x 2.00" with 5/16-18 Corner Tap -
Part No. 2362-Black$32.4710 Series 5 Hole - Center Tap Base Plate: 2.00" x 2.00" with 3/4-10 Tap
8328-Black
Flat Stock Profile: .500" x 2.000"
Flat Stock Profile: .500" x 2.000"
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a mill or clear anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 144.000000 |
| Finish | Anodize |
| Color | Black |
| Process | Extruded |
| A | .500" |
| B | 2.000" |
| Weight | 0.098000 |
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a mill or clear anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Max Length (inches) 144.000000 Finish Anodize Color Black Process Extruded A .500" B 2.000" Weight 0.098000
-
- Description
The flat stock profile can be cut to your desired length. It is perfect for unique custom parts such as flat plates, manifolds, and floor mounts. There are options available in a mill or clear anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
