Related Products
-
Part No. 4041-Black$44.0210 Series 3 Way - Rounded Corner Connector -
Part No. 4042-Black$39.9710 Series 3 Way - Squared Corner Connector
8314-Black
Block Profile: 1.125" x 1.125"
Block Profile: 1.125" x 1.125"
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a mill or clear anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Extruded |
| A | 1.125" |
| B | 1.125" |
| Weight | 0.124000 |
| Max Length (inches) | 145.000000 |
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a mill or clear anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Extruded A 1.125" B 1.125" Weight 0.124000 Max Length (inches) 145.000000
-
- Description
The block profile can be cut to your desired length. It is perfect for custom base plates and mounting blocks. There are options available in a mill or clear anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
