Related Products
-
Part No. 4042-Black$39.9710 Series 3 Way - Squared Corner Connector -
Part No. 3017$0.881/4-20 x 1.000" Low Head Socket Cap Screw (LHSCS)
My Wish Lists
()4041-Black
10 Series 3 Way - Rounded Corner Connector
10 Series 3 Way - Rounded Corner Connector
The 3 way - rounded corner connector is an external fastening method that is typically used to create a curved corner connection between quarter round profiles. It is a heavy-duty connection that is simple to use and provides a finished appearance while the rounded corner prevents sharp edges. The 3 way - rounded corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
The 3 way - rounded corner connector is an external fastening method that is typically used to create a curved corner connection between quarter round profiles. It is a heavy-duty connection that is simple to use and provides a finished appearance while the rounded corner prevents sharp edges. The 3 way - rounded corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 1.000' |
| B | 1.000" |
| C | .750" |
| D | .500" |
| E | .500" |
| F | .406" |
| G | .117" |
| H | .378" |
| J | .244" |
| K | .257' |
| Weight | 0.049000 |
The 3 way - rounded corner connector is an external fastening method that is typically used to create a curved corner connection between quarter round profiles. It is a heavy-duty connection that is simple to use and provides a finished appearance while the rounded corner prevents sharp edges. The 3 way - rounded corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3017 | 3 | 1/4-20 x 1.000" Low Head Socket Cap Screw (LHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 1.000' B 1.000" C .750" D .500" E .500" F .406" G .117" H .378" J .244" K .257' Weight 0.049000
-
- Description
The 3 way - rounded corner connector is an external fastening method that is typically used to create a curved corner connection between quarter round profiles. It is a heavy-duty connection that is simple to use and provides a finished appearance while the rounded corner prevents sharp edges. The 3 way - rounded corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 
3017 3 1/4-20 x 1.000" Low Head Socket Cap Screw (LHSCS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

