Related Products
My Wish Lists
()6909
Heavy Duty Offset Plate 45mm
Heavy Duty Offset Plate 45mm
- Mount to Standard Carriage 30mm, 45mm
- Offset plate
- Easy assembly
- Easy to adjust carriage preload
- Provides close bar to bar connections
- Silver anodized aluminum alloy
| ESD Safe | Yes |
| Series | Fractional, Metric |
| Material | Aluminum |
| A | 2.000” (50.8mm) |
| B | 1.417” (44.45mm) |
| C | .188” (4.77mm) |
| D | 3.937” (101.6mm) |
| E | .328” (8.33mm) |
| F | .425” (9.52mm) |
| G | .742” (28.57mm) |
| H | .257” (6.53mm) |
| J | 3.187” (82.55mm) |
| K | .375” (9.52mm) |
| Weight | 0.277000 |
- Mount to Standard Carriage 30mm, 45mm
- Offset plate
- Easy assembly
- Easy to adjust carriage preload
- Provides close bar to bar connections
- Silver anodized aluminum alloy
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | ||
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13048 | 2 | M6 Self-Aligning Slide-in T-Nut | ||
| 11-6314 | 2 | M6 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 30-1961 | 2 | M6 Slide-in Economy T-Nut - Offset Thread | ||
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3836 | 2 | M6 Slide-in Economy T-Nut - Centered Thread |
Mount Bracket to Carriage
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8318 | 2 | M8 x 18.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional, Metric Material Aluminum A 2.000” (50.8mm) B 1.417” (44.45mm) C .188” (4.77mm) D 3.937” (101.6mm) E .328” (8.33mm) F .425” (9.52mm) G .742” (28.57mm) H .257” (6.53mm) J 3.187” (82.55mm) K .375” (9.52mm) Weight 0.277000
-
- Description
- Mount to Standard Carriage 30mm, 45mm
- Offset plate
- Easy assembly
- Easy to adjust carriage preload
- Provides close bar to bar connections
- Silver anodized aluminum alloy
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 

3859 2 M6 Slide-in Economy T-Nut - Centered Thread

11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 
13048 2 M6 Self-Aligning Slide-in T-Nut

11-6314 2 M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)
And 
30-1961 2 M6 Slide-in Economy T-Nut - Offset Thread


11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 

3836 2 M6 Slide-in Economy T-Nut - Centered Thread
Mount Bracket to Carriage
Series Part Number Qty Description 

11-8318 2 M8 x 18.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-


