Related Products
My Wish Lists
()6907
Heavy Duty Flat Inline Plate 45mm
Heavy Duty Flat Inline Plate 45mm
- Mount to Heavy Duty Carriage 30mm, 45mm
- Flat (inline) plate
- Easy assembly
- Easy to adjust carriage preload
- Silver anodized aluminum alloy
| ESD Safe | Yes |
| Series | Fractional, Metric |
| Material | Aluminum |
| A | .250” (6.35mm) |
| B | 1.49” (37.84mm) |
| C | .745” (18.92mm) |
| D | 6.375” (161.92mm) |
| E | .375” (9.52mm) |
| F | 5.625” (142.87mm) |
| G | M8 FHSCS |
| H | .257” (6.52mm) |
| Weight | 0.236000 |
- Mount to Heavy Duty Carriage 30mm, 45mm
- Flat (inline) plate
- Easy assembly
- Easy to adjust carriage preload
- Silver anodized aluminum alloy
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | ||
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13048 | 2 | M6 Self-Aligning Slide-in T-Nut | ||
| 11-6314 | 2 | M6 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 30-1961 | 2 | M6 Slide-in Economy T-Nut - Offset Thread | ||
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3836 | 2 | M6 Slide-in Economy T-Nut - Centered Thread |
Mount Bracket to Carriage
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8716 | 2 | M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional, Metric Material Aluminum A .250” (6.35mm) B 1.49” (37.84mm) C .745” (18.92mm) D 6.375” (161.92mm) E .375” (9.52mm) F 5.625” (142.87mm) G M8 FHSCS H .257” (6.52mm) Weight 0.236000
-
- Description
- Mount to Heavy Duty Carriage 30mm, 45mm
- Flat (inline) plate
- Easy assembly
- Easy to adjust carriage preload
- Silver anodized aluminum alloy
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 

3859 2 M6 Slide-in Economy T-Nut - Centered Thread

11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 
13048 2 M6 Self-Aligning Slide-in T-Nut

11-6314 2 M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)
And 
30-1961 2 M6 Slide-in Economy T-Nut - Offset Thread


11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 

3836 2 M6 Slide-in Economy T-Nut - Centered Thread
Mount Bracket to Carriage
Series Part Number Qty Description 

11-8716 2 M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-


