Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 11-6714$0.47M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()6900
Standard Flat Inline Plate 30mm
Standard Flat Inline Plate 30mm
- Mount to Standard Carriage 30mm, 45mm
- Flat (inline) plate
- Easy assembly
- Easy to adjust carriage preload
- Silver anodized aluminum alloy
| ESD Safe | Yes |
| Series | Fractional, Metric |
| Material | Aluminum |
| A | .188” (4.77mm) |
| B | .875” (22.22mm) |
| C | .438” (11.12mm) |
| D | 4.646” (118.00mm) |
| E | .375” (9.52mm) |
| F | 3.896” (98.95mm) |
| G | M6 FHSCS |
| H | .257” (6.52mm) |
| Weight | 0.076000 |
- Mount to Standard Carriage 30mm, 45mm
- Flat (inline) plate
- Easy assembly
- Easy to adjust carriage preload
- Silver anodized aluminum alloy
Mount to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | ||
| 11-6312 | 2 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 30-1961 | 2 | M6 Slide-in Economy T-Nut - Offset Thread | ||
| 11-6314 | 2 | M6 x 14.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 3836 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | ||
| 11-6316 | 2 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |||
| And | 13048 | 2 | M6 Self-Aligning Slide-in T-Nut |
Mount Bracket to Carriage
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6714 | 2 | M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional, Metric Material Aluminum A .188” (4.77mm) B .875” (22.22mm) C .438” (11.12mm) D 4.646” (118.00mm) E .375” (9.52mm) F 3.896” (98.95mm) G M6 FHSCS H .257” (6.52mm) Weight 0.076000
-
- Description
- Mount to Standard Carriage 30mm, 45mm
- Flat (inline) plate
- Easy assembly
- Easy to adjust carriage preload
- Silver anodized aluminum alloy
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 

3859 2 M6 Slide-in Economy T-Nut - Centered Thread

11-6312 2 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
And 
30-1961 2 M6 Slide-in Economy T-Nut - Offset Thread


11-6314 2 M6 x 14.00mm Button Head Socket Cap Screw (BHSCS)
And 

3836 2 M6 Slide-in Economy T-Nut - Centered Thread

11-6316 2 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
And 
13048 2 M6 Self-Aligning Slide-in T-Nut
Mount Bracket to Carriage
Series Part Number Qty Description 

11-6714 2 M6 x 14.00mm Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-
