Related Products
- Part No. 1545-LS
Total Price
................................................................................................................................ - Part No. 1545
Total Price
................................................................................................................................ - Part No. 1545-S
Total Price
................................................................................................................................
My Wish Lists
()6878
15 Series Short - Double Mount Unibearing™ Assembly
15 Series Short - Double Mount Unibearing™ Assembly
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Total Price
................................................................................................................................Series | 15 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Clear |
Process | Extruded |
A | 5.510" |
B | 2.812" |
C | 4.750" |
D | 1545 |
Weight | 2.196000 |
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3110 | 4 | 5/16-18 x .625" Socket Head Cap Screw (SHCS) | |
3279 | 2 | 5/16-18 Double Slide-in Economy T-Nut |
Product Specs
- Product Details
-
Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A 5.510" B 2.812" C 4.750" D 1545 Weight 2.196000
-
- Description
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 3110 4 5/16-18 x .625" Socket Head Cap Screw (SHCS)
3279 2 5/16-18 Double Slide-in Economy T-Nut
- CAD Files
- CAD Files
-