Related Products
6876-Black
15 Series Short - Double Mount Unibearing™ Assembly
15 Series Short - Double Mount Unibearing™ Assembly
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Extruded |
| A | 2.510" |
| B | 2.812" |
| C | 4.750" |
| D | 1515 |
| Weight | 1.791000 |
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3110 | 4 | 5/16-18 x .625" Socket Head Cap Screw (SHCS) | |
| 3279 | 2 | 5/16-18 Double Slide-in Economy T-Nut |
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Extruded A 2.510" B 2.812" C 4.750" D 1515 Weight 1.791000
-
- Description
The short – double mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short double mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
- Incl. Hardware
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-



