Related Products
-
Part No. 6416$81.1210 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes -
Part No. 6425$67.0510 Series 3 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6426$86.2710 Series 3 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
6851
10 Series Hex Nut Linear Bearing Brake Kit
10 Series Hex Nut Linear Bearing Brake Kit
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
| ESD Safe | No |
| Series | 10 Series |
| Material | Steel |
| Grade | Grade 5 |
| Process | Formed |
| Finish | Zinc |
| Color | Black |
| Thread | 1/4-20 |
| A | .438" |
| B | .865" |
| C | .500" |
| D | .150" |
| Weight | 0.023000 |
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Steel Grade Grade 5 Process Formed Finish Zinc Color Black Thread 1/4-20 A .438" B .865" C .500" D .150" Weight 0.023000
-
- Description
The hex nut linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
-
CAD Files
-
CAD Files
-