Related Products
-
Part No. 6524$123.3215 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes -
Part No. 6523-Black$115.6415 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6530$106.1515 Series 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing with Brake Holes
6806
15 Series "L" Handle Linear Bearing Brake Kit
15 Series "L" Handle Linear Bearing Brake Kit
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
| ESD Safe | No |
| Series | 15 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Gloss |
| Color | Red |
| A | 2.234" |
| B | 3.505" |
| C | 2.985" |
| D | 2.235" |
| E | .703" |
| F | .871" |
| G | .688" |
| Weight | 0.336000 |
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Zinc Process Die Cast Finish Gloss Color Red A 2.234" B 3.505" C 2.985" D 2.235" E .703" F .871" G .688" Weight 0.336000
-
- Description
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
-
CAD Files
-
CAD Files
-