Related Products
-
Part No. 3455$0.92Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
6524
15 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
15 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
The 4-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 4-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Clear |
| A | 1.875" |
| B | .375" |
| C | 1.500" |
| D | .125" |
| E | 4.005" |
| F | .250" |
| G | 3.505" |
| H | .493" |
| J | .748" |
| K | .250" |
| L | 5.500" |
| M | 6.000" |
| N | 1.500" |
| P | .750" |
| Q | 2.000" |
| R | .375" |
| S | 1.500" |
| T | 1.500" |
| U | #10 FHS |
| V | .343" |
| W | .328" |
| X | 4.750" |
| Y | 1.500" |
| Z | 1.500" |
| AA | .750" |
| AB | .625" |
| Weight | 1.668000 |
The 4-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A 1.875" B .375" C 1.500" D .125" E 4.005" F .250" G 3.505" H .493" J .748" K .250" L 5.500" M 6.000" N 1.500" P .750" Q 2.000" R .375" S 1.500" T 1.500" U #10 FHS V .343" W .328" X 4.750" Y 1.500" Z 1.500" AA .750" AB .625" Weight 1.668000
-
- Description
The 4-slot mount – double flange long standard linear bearing with brake holes is typically used in linear motion applications. It houses profiles with a minimum of four open T-slots, has a double flange and is a longer option. The bearing includes pads, screws and shims; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-
