Related Products
-
Part No. 6523-Black$115.6415 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6523$95.0315 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes -
Part No. 6524$123.3215 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
6804
15 Series Wing Nut Linear Bearing Brake Kit
15 Series Wing Nut Linear Bearing Brake Kit
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
| ESD Safe | No |
| Series | 15 Series |
| Material | Steel |
| Process | Cold Forged |
| Finish | Zinc |
| Color | Bright / Black |
| Thread | 5/16-18 |
| A | 1.416" |
| B | 1.375" |
| C | .703" |
| D | .150" |
| Weight | 0.054000 |
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Steel Process Cold Forged Finish Zinc Color Bright / Black Thread 5/16-18 A 1.416" B 1.375" C .703" D .150" Weight 0.054000
-
- Description
The wing nut linear bearing brake kit is bright zinc and adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It provides secure lockdown capability for safety and is compact, taking up little space.
-
CAD Files
-
CAD Files
-