Related Products
- Part No. 1020-S-Black-FB
Total Price
................................................................................................................................ - Part No. 1020-Black
Total Price
................................................................................................................................ - Part No. 2020-Black
Total Price
................................................................................................................................
My Wish Lists
()6731-Black
10 Series Short - Single Mount Unibearing™ Assembly
10 Series Short - Single Mount Unibearing™ Assembly
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Black |
Process | Extruded |
A | 2.063" |
B | 1.875" |
C | 2.624" |
D | 1020 |
Weight | 0.468000 |

The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 3058 | 4 | 1/4-20 x .375" Socket Head Cap Screw (SHCS) |
![]() | 3280 | 2 | 1/4-20 Double Slide-in Economy T-Nut |
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Extruded A 2.063" B 1.875" C 2.624" D 1020 Weight 0.468000
-
- Description
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description 3058 4 1/4-20 x .375" Socket Head Cap Screw (SHCS)
3280 2 1/4-20 Double Slide-in Economy T-Nut
- CAD Files
- CAD Files
-