Related Products
6731
10 Series Short - Single Mount Unibearing™ Assembly
10 Series Short - Single Mount Unibearing™ Assembly
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 2.063" |
| B | 1.875" |
| C | 2.624" |
| D | 1020 |
| Weight | 0.468000 |
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3058 | 4 | 1/4-20 x .375" Socket Head Cap Screw (SHCS) | |
| 3280 | 2 | 1/4-20 Double Slide-in Economy T-Nut |
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A 2.063" B 1.875" C 2.624" D 1020 Weight 0.468000
-
- Description
The short – single mount UniBearing™ assembly is commonly used for linear motion applications and is comprised of a short single mount UniBearing™ that is attached to a T-slot profile. There are pre-tapped holes in the profile ends as well as in the housing unit for connecting accessories. Shim kits are included.
- Incl. Hardware
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-


