Related Products
-
Part No. 6491$3.0110 Series Single-Keyed Standard Linear Bearing Pad
My Wish Lists
()6701
10 Series Single-Keyed Standard Bearing Pad Profile
10 Series Single-Keyed Standard Bearing Pad Profile
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
| ESD Safe | No |
| Series | 10 Series |
| Material | UHMW PE |
| Process | Extruded |
| Finish | Smooth |
| Color | Black |
| A | .150" |
| B | .283" |
| C | .246" |
| D | .250" |
| E | .100" |
| F | .812" |
| Weight | 0.005000 |
| Max Length (inches) | 145.000000 |
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material UHMW PE Process Extruded Finish Smooth Color Black A .150" B .283" C .246" D .250" E .100" F .812" Weight 0.005000 Max Length (inches) 145.000000
-
- Description
The single-keyed standard bearing pad profile can be cut to your desired length. It has a key on one side of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, has a low coefficient of friction. This pad is available in black or natural.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
