Related Products
-
Part No. 6715-Black$68.1310 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing -
Part No. 6424-Black$146.0910 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes
My Wish Lists
()6491
10 Series Single-Keyed Standard Linear Bearing Pad
10 Series Single-Keyed Standard Linear Bearing Pad
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
| ESD Safe | No |
| Series | 10 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | .250" |
| B | 1.865" |
| C | .812" |
| D | .433" |
| E | .375" |
| F | .250" |
| G | .406" |
| H | .109" |
| J | 1.000" |
| K | .150" |
| L | .283" |
| M | .246" |
| N | No |
| Weight | 0.008000 |
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3625 | 2 | 10 Series Bearing Pad Screw |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A .250" B 1.865" C .812" D .433" E .375" F .250" G .406" H .109" J 1.000" K .150" L .283" M .246" N No Weight 0.008000
-
- Description
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3625 2 10 Series Bearing Pad Screw
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
