Related Products
- Part No. 40-4040-Black
Total Price
................................................................................................................................ - Part No. 25-2525-Black
Total Price
................................................................................................................................ - Part No. 40-4040-Lite-Black
Total Price
................................................................................................................................
My Wish Lists
()65-4504-Black
25 to 40 Series 4 Hole - Tall Transition Inside Corner Bracket
25 to 40 Series 4 Hole - Tall Transition Inside Corner Bracket
The 4 hole - tall transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. Each side of the bracket has two holes stacked one on top of the other. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 4 hole - tall transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. Each side of the bracket has two holes stacked one on top of the other. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 25 Series to 40 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Black |
A | 80.00mm |
B | 80.00mm |
C | 6.00mm |
D | 20.00mm |
E | 11.00mm |
F | 40.00mm |
G | 8.30mm |
H | 22.00mm |
J | 6.30mm |
Weight | 0.113000 |
The 4 hole - tall transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. Each side of the bracket has two holes stacked one on top of the other. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
75-3405 | 2 | Bolt Assembly: M6 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc | |
75-3422 | 2 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
Series 25 Series to 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 80.00mm B 80.00mm C 6.00mm D 20.00mm E 11.00mm F 40.00mm G 8.30mm H 22.00mm J 6.30mm Weight 0.113000
-
- Description
The 4 hole - tall transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. Each side of the bracket has two holes stacked one on top of the other. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 75-3405 2 Bolt Assembly: M6 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc 75-3422 2 Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
- CAD Files
- CAD Files
-