Related Products
-
Part No. 14003$33.4015, 30 & 40 Series Adjustable Die-Cast Floor Bracket -
Part No. 40-2417$21.8740 Series 80mm Economy Floor Mount Base Plate
My Wish Lists
()65-2908
Wedge Floor Anchor: 1/2-13 x 177.80mm
Wedge Floor Anchor: 1/2-13 x 177.80mm
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| A | 177.80 mm |
| B | 129.22mm |
| C | 57.16mm |
| D | 1/2-13 |
| Tension | 4083.70 kg |
| Shear | 3627.85 kg |
| Weight | 0.374000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc A 177.80 mm B 129.22mm C 57.16mm D 1/2-13 Tension 4083.70 kg Shear 3627.85 kg Weight 0.374000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
