Related Products
-
Part No. 75-3593$1.77Bolt Assembly: M6 x 14.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 3493$0.71Bolt Assembly: 1/4-20 x .625" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 75-3590$1.66Bolt Assembly: M6 x 10.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()14002
15, 30 & 40 Series Die-Cast Floor Bracket
15, 30 & 40 Series Die-Cast Floor Bracket
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series |
| Material | Aluminum |
| Process | Die Cast |
| Finish | Powder Coated |
| Color | Black |
| A | 15.20mm |
| B | 45.30mm |
| C | 120.80mm |
| D | 10.10mm |
| E | 10.10mm |
| F | 30.20mm |
| G | 28.20mm |
| Weight | 0.426000 |
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3493 | 2 | Bolt Assembly: 1/4-20 x .625" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 75-3590 | 2 | Bolt Assembly: M6 x 10.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc | |
| 75-3593 | 2 | Bolt Assembly: M6 x 14.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series Material Aluminum Process Die Cast Finish Powder Coated Color Black A 15.20mm B 45.30mm C 120.80mm D 10.10mm E 10.10mm F 30.20mm G 28.20mm Weight 0.426000
-
- Description
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3493 2 Bolt Assembly: 1/4-20 x .625" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc 
75-3590 2 Bolt Assembly: M6 x 10.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc 
75-3593 2 Bolt Assembly: M6 x 14.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-