Related Products
-
Part No. 40-2415$18.5140 Series 40mm Economy Floor Mount Base Plate -
Part No. 25-2416$19.3725 Series 50mm Economy Floor Mount Base Plate -
Part No. 40-2417-Black$31.4240 Series 80mm Economy Floor Mount Base Plate
My Wish Lists
()65-2904
Wedge Floor Anchor: 1/4-20 x 44.45mm
Wedge Floor Anchor: 1/4-20 x 44.45mm
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| A | 44.45mm |
| B | 19.05mm |
| C | 28.57mm |
| D | 1/4-20 |
| Tension | 803.30 kg |
| Shear | 822.35 kg |
| Weight | 0.033000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc A 44.45mm B 19.05mm C 28.57mm D 1/4-20 Tension 803.30 kg Shear 822.35 kg Weight 0.033000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-