Related Products
-
Part No. 25-2416$19.3725 Series 50mm Economy Floor Mount Base Plate -
Part No. 40-2417$21.8740 Series 80mm Economy Floor Mount Base Plate -
Part No. 25-2414-Black$19.3625 Series, 25mm Economy Floor Mount Base Plate
My Wish Lists
()
Last Added Items
You have no items in your wish list.
65-2902
Wedge Floor Anchor: 3/8-16 x 95.25mm
Wedge Floor Anchor: 3/8-16 x 95.25mm
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| A | 95.25mm |
| B | 58.80mm |
| C | 38.10mm |
| D | 3/8-16 |
| Tension | 2575.50 kg |
| Shear | 1952.70 kg |
| Weight | 0.118000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc A 95.25mm B 58.80mm C 38.10mm D 3/8-16 Tension 2575.50 kg Shear 1952.70 kg Weight 0.118000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
CAD Files
-