Related Products
-
Part No. 20-2020$0.3320mm X 20mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
65-2851
Light-Duty Adhesive Clamp x 76.20mm Long
Light-Duty Adhesive Clamp x 76.20mm Long
The light-duty adhesive clamp is a clear plastic holder that snaps shut to secure documents, paper, vinyl and fabric up to .040 inches (1.016mm) thick. It mounts with an adhesive peel and stick backing and adheres to most materials.
| ESD Safe | N/A |
| Series | Fractional, Metric |
| Material | PVC |
| Finish | Matte |
| Color | Clear |
| Process | Molded |
| A | 20.32mm |
| B | 8.56mm |
| C | 7.16mm |
| D | 4.37mm |
| E | 76.20mm |
| Weight | 0.017000 |
The light-duty adhesive clamp is a clear plastic holder that snaps shut to secure documents, paper, vinyl and fabric up to .040 inches (1.016mm) thick. It mounts with an adhesive peel and stick backing and adheres to most materials.
Product Specs
- Product Details
-
ESD Safe N/A Series Fractional, Metric Material PVC Finish Matte Color Clear Process Molded A 20.32mm B 8.56mm C 7.16mm D 4.37mm E 76.20mm Weight 0.017000
-
- Description
- The light-duty adhesive clamp is a clear plastic holder that snaps shut to secure documents, paper, vinyl and fabric up to .040 inches (1.016mm) thick. It mounts with an adhesive peel and stick backing and adheres to most materials.
-
CAD Files
-
CAD Files
-