Related Products
My Wish Lists
()65-2814
Phenolic Resin Panel: 12mm Thick, Light Wood
Phenolic Resin panels provide a decorative, durable surface with exceptional impact and scratch resistance. It is a versatile option that can be easily combined with other building materials. Phenolic Resin panels resist moisture and dirt accumulation, making it easy to clean. It is commonly used for interior applications such as work surfaces and table or desk tops in offices and laboratories.
| ESD Safe | No |
| Series | Metric |
| Color | Light |
| Thickness | .500" (12.70mm) |
| Stock Sheet Size | 48” +/- 1.000” x 96" +/- 1.000” (1219.2mm +/- 25.40mm x 2438.4 +/- 25.40mm) |
| Orientation | No |
| Weight | 41.010000 |
| Finish | Matte Woodgrain |
| Material | Phenolic Resin |
Phenolic Resin panels provide a decorative, durable surface with exceptional impact and scratch resistance. It is a versatile option that can be easily combined with other building materials. Phenolic Resin panels resist moisture and dirt accumulation, making it easy to clean. It is commonly used for interior applications such as work surfaces and table or desk tops in offices and laboratories.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Light Thickness .500" (12.70mm) Stock Sheet Size 48” +/- 1.000” x 96" +/- 1.000” (1219.2mm +/- 25.40mm x 2438.4 +/- 25.40mm) Orientation No Weight 41.010000 Finish Matte Woodgrain Material Phenolic Resin
-
- Description
- Phenolic Resin panels provide a decorative, durable surface with exceptional impact and scratch resistance. It is a versatile option that can be easily combined with other building materials. Phenolic Resin panels resist moisture and dirt accumulation, making it easy to clean. It is commonly used for interior applications such as work surfaces and table or desk tops in offices and laboratories.
-
CAD Files
