Related Products
-
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()13099
Tabletop Mounting Tape - 10 Pack
Tabletop Mounting Tape - 10 Pack
The tabletop mounting tape is a high-strength bonding method that is easy to use and provides long-term durability. The double-sided tape adheres to a wide variety of materials and is commonly used to mount a tabletop work surface horizontally, as it eliminates the need for machining. The pressure-sensitive adhesive bonds on contact. Additional Information: Please note this product is sold in packs of 10 pieces.
The tabletop mounting tape is a high-strength bonding method that is easy to use and provides long-term durability. The double-sided tape adheres to a wide variety of materials and is commonly used to mount a tabletop work surface horizontally, as it eliminates the need for machining. The pressure-sensitive adhesive bonds on contact. Additional Information: Please note this product is sold in packs of 10 pieces.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Acrylic |
| Color | White |
| A | 1.181” (30.00mm) |
| B | .039” (1.00mm) |
| Weight | 0.023000 |
The tabletop mounting tape is a high-strength bonding method that is easy to use and provides long-term durability. The double-sided tape adheres to a wide variety of materials and is commonly used to mount a tabletop work surface horizontally, as it eliminates the need for machining. The pressure-sensitive adhesive bonds on contact. Additional Information: Please note this product is sold in packs of 10 pieces.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Acrylic Color White A 1.181” (30.00mm) B .039” (1.00mm) Weight 0.023000
-
- Description
The tabletop mounting tape is a high-strength bonding method that is easy to use and provides long-term durability. The double-sided tape adheres to a wide variety of materials and is commonly used to mount a tabletop work surface horizontally, as it eliminates the need for machining. The pressure-sensitive adhesive bonds on contact. Additional Information: Please note this product is sold in packs of 10 pieces.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-