Related Products
My Wish Lists
()65-2808
Phenolic Resin Panel: 19mm Thick, Black
Phenolic Resin panels provide a decorative, durable surface with exceptional impact and scratch resistance. It is a versatile option that can be easily combined with other building materials. Phenolic Resin panels resist moisture and dirt accumulation, making it easy to clean. It is commonly used for interior applications such as work surfaces and table or desk tops in offices and laboratories.
| ESD Safe | No |
| Series | Metric |
| Color | Black |
| Thickness | .750" (19mm) |
| Stock Sheet Size | 60” +/- .125” x 120” +/- .156” (1524mm +/- 3.175mm x 3048mm +/- 3.962mm) |
| Orientation | No |
| Weight | 60.285000 |
| Finish | Matte Marble |
| Material | Phenolic Resin |
Phenolic Resin panels provide a decorative, durable surface with exceptional impact and scratch resistance. It is a versatile option that can be easily combined with other building materials. Phenolic Resin panels resist moisture and dirt accumulation, making it easy to clean. It is commonly used for interior applications such as work surfaces and table or desk tops in offices and laboratories.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Black Thickness .750" (19mm) Stock Sheet Size 60” +/- .125” x 120” +/- .156” (1524mm +/- 3.175mm x 3048mm +/- 3.962mm) Orientation No Weight 60.285000 Finish Matte Marble Material Phenolic Resin
-
- Description
- Phenolic Resin panels provide a decorative, durable surface with exceptional impact and scratch resistance. It is a versatile option that can be easily combined with other building materials. Phenolic Resin panels resist moisture and dirt accumulation, making it easy to clean. It is commonly used for interior applications such as work surfaces and table or desk tops in offices and laboratories.
-
CAD Files
