Related Products
- 45mm X 45mm T-Slotted Profile - Four Open T-Slots
- 40mm X 80mm Lite T-Slotted Profile - Six Open T-Slots
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
65-2665
HDPE Panel: .500" Thick, Black
HDPE Panel: .500" Thick, Black
- Ideal for horizontal work surfaces
- Textured on both sides to hide scratches
- Impact & Chemical resistant
- High density polyethylene made of recycled material
- No moisture absorption
- Min/Max continuous operating temperature: -76° to 180° F
$89.26
*cut charge of $23.80 will apply unless you order the stock panel size of 1219.2mm x 2438.4mm
| ESD Safe | No |
| Series | Metric |
| Color | Black |
| Thickness | .500 (12.7mm) +/- .025” (0.64mm) |
| Stock Sheet Size | 48” +.750”/-0 x 96” +1.0”/-0 (1219.2mm + 19.05/-0 x 2438.4mm + 25.4/-0) |
| Orientation | No |
| Weight | 2.520000 |
| Finish | N/A |
| Material | HDPE |
- Ideal for horizontal work surfaces
- Textured on both sides to hide scratches
- Impact & Chemical resistant
- High density polyethylene made of recycled material
- No moisture absorption
- Min/Max continuous operating temperature: -76° to 180° F
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Black Thickness .500 (12.7mm) +/- .025” (0.64mm) Stock Sheet Size 48” +.750”/-0 x 96” +1.0”/-0 (1219.2mm + 19.05/-0 x 2438.4mm + 25.4/-0) Orientation No Weight 2.520000 Finish N/A Material HDPE
-
- Description
- Ideal for horizontal work surfaces
- Textured on both sides to hide scratches
- Impact & Chemical resistant
- High density polyethylene made of recycled material
- No moisture absorption
- Min/Max continuous operating temperature: -76° to 180° F
-
CAD Files

