Related Products
-
Part No. 40-4338-Black$22.2840 Series 8 Hole - Gusseted Inside Corner Bracket -
Part No. 40-2045-Plain$3.1940 Series 40mm x 80mm End Cap with Push-In Fastener -
Part No. 40-2080$29.4740 Series 4 Hole - Adjustable Tension Panel Hinge -
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()40-4080-Lite-Black is a 40mm x 80mm metric 40 series rectangular T-slot profile with six open T-slots, two on each 80mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4080-Lite-Black profile is compatible with 40 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
40-4080-Lite-Black
40mm X 80mm Lite T-Slotted Profile - Six Open T-Slots
40mm X 80mm Lite T-Slotted Profile - Six Open T-Slots
40-4080-Lite-Black is a 40mm x 80mm metric 40 series rectangular T-slot profile with six open T-slots, two on each 80mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4080-Lite-Black profile is compatible with 40 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 71.8926 cm4 |
| Moment of Inertia - IY | 18.7791 cm4 |
| Surface Area | 12.532 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.1893 per inch |
| Weight | 0.189300 |
40-4080-Lite-Black is a 40mm x 80mm metric 40 series rectangular T-slot profile with six open T-slots, two on each 80mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4080-Lite-Black profile is compatible with 40 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 71.8926 cm4 Moment of Inertia - IY 18.7791 cm4 Surface Area 12.532 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.1893 per inch Weight 0.189300
-
- Description
40-4080-Lite-Black is a 40mm x 80mm metric 40 series rectangular T-slot profile with six open T-slots, two on each 80mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4080-Lite-Black profile is compatible with 40 series fasteners. The center cavity of the profile can be pressurized up to 1.034 N/mm2 (150 psi), lending itself to work spaces, machine guards, displays and panel mount racks.
-
CAD Files
-
CAD Files
-