Related Products
65-2661-T
Kydex Polyvinyl Chloride (PVC) Acrylic Panel: 6.3mm Thick, Textured, Black
Kydex Polyvinyl Chloride (PVC) Acrylic Panel: 6.3mm Thick, Textured, Black
Kydex Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
Kydex Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
| ESD Safe | No |
| Series | Metric |
| Color | Black |
| Thickness | .250" (6.30mm) |
| Stock Sheet Size | 48” x 96” + .375/-0 (1219.2mm x 2438.4mm + 9.50/-0) |
| Orientation | N/A |
| Weight | 18.815000 |
| Finish | N/A |
| Material | Polyvinyl Chloride (PVC) Acrylic |
Kydex Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Black Thickness .250" (6.30mm) Stock Sheet Size 48” x 96” + .375/-0 (1219.2mm x 2438.4mm + 9.50/-0) Orientation N/A Weight 18.815000 Finish N/A Material Polyvinyl Chloride (PVC) Acrylic
-
- Description
Kydex Polyvinyl Chloride (PVC) Acrylic panels are impact and chemical resistant with an option for either a smooth finish or a texture on one side which hides scratches and marks. It is stable up to 160 degrees Fahrenheit and is available in black or yellow. PVC Acrylic is commonly used in exhibits, displays, signs, and fixtures.
-
CAD Files


