Related Products
-
Part No. 13-6316$0.50M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
25-2427-Black
25 Series Aluminum Panel Mount Block
25 Series Aluminum Panel Mount Block
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness. Mounts 4.5mm panels flush with 25 Series profiles.
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness. Mounts 4.5mm panels flush with 25 Series profiles.
| ESD Safe | Yes |
| Series | 25 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 9.80mm c-bore 5.59mm deep with 5.59mm thru hole |
| B | 7.85mm |
| C | 6.30mm |
| D | 20.32mm |
| E | 19.00mm |
| F | 20.32mm |
| G | M6 x 1.0 |
| H | 9.47mm |
| J | 6.35mm |
| K | 5.00mm |
| L | 1.32mm |
| Weight | 0.051000 |
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness. Mounts 4.5mm panels flush with 25 Series profiles.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-5520 | 1 | M5 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 25-1951 | 1 | M5 Slide-in Economy T-Nut - Offset Thread |
Mount to Panel
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6316 | 1 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 25 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 9.80mm c-bore 5.59mm deep with 5.59mm thru hole B 7.85mm C 6.30mm D 20.32mm E 19.00mm F 20.32mm G M6 x 1.0 H 9.47mm J 6.35mm K 5.00mm L 1.32mm Weight 0.051000
-
- Description
The aluminum panel mount block can be used to mount a panel flush with a profile edge or on the profile surface. There is a slot tab on the block that acts to align the mount in the T-slot. The aluminum panel mount block increases stability of the mounted panel while also reducing vibration. It is easy to use and simplifies the process of adding or removing plastic panels. The hardware to mount the block to the T-slot is included while the hardware to mount the panel to the block should be based on the panel type and thickness. Mounts 4.5mm panels flush with 25 Series profiles.
- Incl. Hardware
-
Sugg. Hardware
Mount to Panel
Series Part Number Qty Description 
13-6316 1 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-


