Related Products
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots - 20mm X 20mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()65-2640
Twin Wall Polycarbonate Panel: 6mm Thick, Clear
Twin Wall Polycarbonate Panel: 6mm Thick, Clear
Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
| ESD Safe | No |
| Series | Metric |
| Color | Clear |
| Thickness | .236" (6mm) |
| Stock Sheet Size | 48” + .157/-0 x 96” + .197/-0 (1219.2mm + 4.0/-0 x 2438.4mm + 5.0/-0) |
| Orientation | N/A |
| Weight | 2.851000 |
| Finish | N/A |
| Material | Polycarbonate |
Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Clear Thickness .236" (6mm) Stock Sheet Size 48” + .157/-0 x 96” + .197/-0 (1219.2mm + 4.0/-0 x 2438.4mm + 5.0/-0) Orientation N/A Weight 2.851000 Finish N/A Material Polycarbonate
-
- Description
Twin wall polycarbonate panels are a lightweight, weather resistant option, making it ideal for both indoor and outdoor applications. It provides 90 percent light transmission while the twin wall configuration adds durability. Twin wall polycarbonate is commonly used in greenhouses, enclosures, and partitions.
-
CAD Files


