Related Products
-
Part No. 25-2525-Black$0.5025mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()65-2628
HDPE Panel: .750" Thick, Black
HDPE Panel: .750" Thick, Black
• Ideal for horizontal work surfaces
• Textured on both sides to hide scratches
• Impact & chemical resistant
• High density polyethylene made of recycled material
• No moisture absorption
• Min/Max continuous operating temperature: -76°F to 180°F
| ESD Safe | No |
| Series | Metric |
| Color | Black |
| Thickness | .750 (19.05mm) +/- .025” (0.64mm) |
| Stock Sheet Size | 48” +.250”/-0 x 96” +.500”/-0 |
| Orientation | N/A |
| Weight | 3.619000 |
| Finish | N/A |
| Material | High density polyethylene (HDPE) |
• Ideal for horizontal work surfaces
• Textured on both sides to hide scratches
• Impact & chemical resistant
• High density polyethylene made of recycled material
• No moisture absorption
• Min/Max continuous operating temperature: -76°F to 180°F
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Black Thickness .750 (19.05mm) +/- .025” (0.64mm) Stock Sheet Size 48” +.250”/-0 x 96” +.500”/-0 Orientation N/A Weight 3.619000 Finish N/A Material High density polyethylene (HDPE)
-
- Description
• Ideal for horizontal work surfaces
• Textured on both sides to hide scratches
• Impact & chemical resistant
• High density polyethylene made of recycled material
• No moisture absorption
• Min/Max continuous operating temperature: -76°F to 180°F
-
CAD Files