Related Products
-
Part No. 30-2433-Black$15.7230 Series Single Arm Wide Panel Retainer
My Wish Lists
()65-2613-S
ABS Haircell Panel: 6mm Thick, Smooth, Black
Acrylonitrile butadiene styrene (ABS) haircell panels are a cost-effective option that has one smooth side and one textured side which hides scratches and marks. It provides impact resistance and is stable up to 180 degrees Fahrenheit. ABS haircell is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. It is commonly used in furniture, workstations, displays and partitions.
| ESD Safe | No |
| Series | Metric |
| Color | Black |
| Thickness | .236" (6mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” +.500/-0 (1219.2mm + 6.35/-0 x 2438.4mm + 12.7/-0) |
| Orientation | N/A |
| Weight | 12.543000 |
| Finish | N/A |
| Material | ABS |
Acrylonitrile butadiene styrene (ABS) haircell panels are a cost-effective option that has one smooth side and one textured side which hides scratches and marks. It provides impact resistance and is stable up to 180 degrees Fahrenheit. ABS haircell is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. It is commonly used in furniture, workstations, displays and partitions.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color Black Thickness .236" (6mm) Stock Sheet Size 48” + .250/-0 x 96” +.500/-0 (1219.2mm + 6.35/-0 x 2438.4mm + 12.7/-0) Orientation N/A Weight 12.543000 Finish N/A Material ABS
-
- Description
- Acrylonitrile butadiene styrene (ABS) haircell panels are a cost-effective option that has one smooth side and one textured side which hides scratches and marks. It provides impact resistance and is stable up to 180 degrees Fahrenheit. ABS haircell is easily machined with simple hand tools and resists cracking, chipping or breaking when cut or drilled. It is commonly used in furniture, workstations, displays and partitions.
-
CAD Files
My Wish Lists
Find Your Local Distributor
Subscribe to Stay Informed
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.
- Store multiple shipping addresses
- Move through the checkout process faster
- Easily track orders
- Receive important updates
- Save (and share!) items on your wish list
- Receive early access to offers


