Related Products
-
Part No. 75-3615$2.81Bolt Assembly: M8 x 12.00mm Black BHSCS with Self-Aligning Roll-In T-Nut - Bright Zinc -
Part No. 65-2633$134.25Lite Aluminum Composite Panel: 6mm Thick, Blue
30-2433-Black
30 Series Single Arm Wide Panel Retainer
30 Series Single Arm Wide Panel Retainer
The single arm wide panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. This is a stronger connection that is also simple to use, provides stability and reduces vibration. The single arm wide panel retainer is frequently used when mounting one panel to a profile or in instances when larger profile series are used to mount two panels. It requires a drill through machining service on the panel.
The single arm wide panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. This is a stronger connection that is also simple to use, provides stability and reduces vibration. The single arm wide panel retainer is frequently used when mounting one panel to a profile or in instances when larger profile series are used to mount two panels. It requires a drill through machining service on the panel.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 58.00mm |
| B | M8 X 1.25 |
| C | 30.00mm |
| D | 30.00mm |
| E | 13.00mm |
| F | 32.51mm |
| G | 8.28mm |
| H | 4.00mm |
| J | 4.00mm |
| K | 28.00mm |
| L | 10.60mm |
| M | 14.60mm |
| N | 60.00mm |
| Weight | 0.086000 |
The single arm wide panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. This is a stronger connection that is also simple to use, provides stability and reduces vibration. The single arm wide panel retainer is frequently used when mounting one panel to a profile or in instances when larger profile series are used to mount two panels. It requires a drill through machining service on the panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3615 | 2 | Bolt Assembly: M8 x 12.00mm Black BHSCS with Self-Aligning Roll-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 58.00mm B M8 X 1.25 C 30.00mm D 30.00mm E 13.00mm F 32.51mm G 8.28mm H 4.00mm J 4.00mm K 28.00mm L 10.60mm M 14.60mm N 60.00mm Weight 0.086000
-
- Description
The single arm wide panel retainer is used to mount a panel when it is recessed within the T-slot or on the profile frame. This is a stronger connection that is also simple to use, provides stability and reduces vibration. The single arm wide panel retainer is frequently used when mounting one panel to a profile or in instances when larger profile series are used to mount two panels. It requires a drill through machining service on the panel.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3615 2 Bolt Assembly: M8 x 12.00mm Black BHSCS with Self-Aligning Roll-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
