Related Products
-
Part No. 40-2436$12.7240 Series Single Arm Narrow Mesh Retainer with Narrow Backing Plate -
Part No. 45-2435$19.5545 Series Single Arm Wide Mesh Retainer with Wide Backing Plate - 30mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()65-2480
Expanded Metal Panel: 3.43mm Thick
Expanded metal panels are a strong and versatile option that are impact resistant and available in a black or yellow powder coat or carbon steel finish. Expanded metal has diamond-shape openings that provide visibility and ventilation. It is easy to machine and commonly used in heavy-duty guarding applications.
| ESD Safe | Yes |
| Series | Metric |
| Color | Silver |
| Type | Flattened |
| Thickness | .135" (3.43mm) |
| Diamond Dimensions | 2" x .9" (50.4mm x 22.8mm) |
| Stock Sheet Size | 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) |
| Orientation | N/A |
| Weight | 15.303000 |
| Finish | No |
| Material | Carbon Steel |
Expanded metal panels are a strong and versatile option that are impact resistant and available in a black or yellow powder coat or carbon steel finish. Expanded metal has diamond-shape openings that provide visibility and ventilation. It is easy to machine and commonly used in heavy-duty guarding applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Color Silver Type Flattened Thickness .135" (3.43mm) Diamond Dimensions 2" x .9" (50.4mm x 22.8mm) Stock Sheet Size 48” x 96” + .250/-0 (1219.2mm x 2438.4mm + 6.35/-0) Orientation N/A Weight 15.303000 Finish No Material Carbon Steel
-
- Description
- Expanded metal panels are a strong and versatile option that are impact resistant and available in a black or yellow powder coat or carbon steel finish. Expanded metal has diamond-shape openings that provide visibility and ventilation. It is easy to machine and commonly used in heavy-duty guarding applications.
-
CAD Files
My Wish Lists
Find Your Local Distributor
Subscribe to Stay Informed
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.
- Store multiple shipping addresses
- Move through the checkout process faster
- Easily track orders
- Receive important updates
- Save (and share!) items on your wish list
- Receive early access to offers

