Related Products
-
Part No. 65-2473$50.76Thermoplastic Coated Wire Mesh Panel: 5.30mm Thick, Yellow
My Wish Lists
()14157
20 Series Economy Panel Gasket
20 Series Economy Panel Gasket
Economy panel gasket is available in either a black thermoplastic elastomer or gray silicone rubber. It recesses in a T-slot to secure plastic panels, plates, and mesh and is easily inserted after a panel has been placed in the T-slot. The economy panel gasket can be ordered by the foot (meter) or in 150 foot (45.7 meter) rolls. Tip: Cut ends at a 45 degree angle for corner connections to avoid overlap or crashing.
Economy panel gasket is available in either a black thermoplastic elastomer or gray silicone rubber. It recesses in a T-slot to secure plastic panels, plates, and mesh and is easily inserted after a panel has been placed in the T-slot. The economy panel gasket can be ordered by the foot (meter) or in 150 foot (45.7 meter) rolls. Tip: Cut ends at a 45 degree angle for corner connections to avoid overlap or crashing.
| ESD Safe | No |
| Series | 20 Series |
| Material | Thermoplastic Elastomer |
| Process | Extruded |
| Finish | Gloss |
| Color | Black |
| A | 5.80mm |
| B | 7.60mm |
| Length | per meter |
| Weight | 0.033000 |
Economy panel gasket is available in either a black thermoplastic elastomer or gray silicone rubber. It recesses in a T-slot to secure plastic panels, plates, and mesh and is easily inserted after a panel has been placed in the T-slot. The economy panel gasket can be ordered by the foot (meter) or in 150 foot (45.7 meter) rolls. Tip: Cut ends at a 45 degree angle for corner connections to avoid overlap or crashing.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 20 Series Material Thermoplastic Elastomer Process Extruded Finish Gloss Color Black A 5.80mm B 7.60mm Length per meter Weight 0.033000
-
- Description
Economy panel gasket is available in either a black thermoplastic elastomer or gray silicone rubber. It recesses in a T-slot to secure plastic panels, plates, and mesh and is easily inserted after a panel has been placed in the T-slot. The economy panel gasket can be ordered by the foot (meter) or in 150 foot (45.7 meter) rolls. Tip: Cut ends at a 45 degree angle for corner connections to avoid overlap or crashing.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

