25 Series Single Arm Narrow Mesh Retainer with Narrow Backing Plate
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
Series
Part Number
Qty
Description
75-3404
1
Bolt Assembly: M6 x 10.00mm Blue BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
Mount to Backing Plate
Series
Part Number
Qty
Description
13-6312
1
M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.