Related Products
-
Part No. 65-2646$114.51Recycled Polycarbonate Panel: 6mm Thick, Clear -
Part No. 65-2640$50.19Twin Wall Polycarbonate Panel: 6mm Thick, Clear
My Wish Lists
()65-2429
Panel Stiffener
Panel Stiffener
LENGTH: 1841.5mm
The panel stiffener is made of clear anodized aluminum and is used to add rigidity to large .250” (6.35mm) thick panels. It easily connects to a panel using only a soft-face mallet. Panel stiffener comes in a stock length of 72.5 inches (1841.50mm).
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Extruded |
| A | 18.03mm |
| B | 15.24mm |
| C | 4.62mm |
| D | 24.21mm |
| E | 6.22mm |
| F | 10.67mm |
| Weight | 1.813000 |
LENGTH: 1841.5mm
The panel stiffener is made of clear anodized aluminum and is used to add rigidity to large .250” (6.35mm) thick panels. It easily connects to a panel using only a soft-face mallet. Panel stiffener comes in a stock length of 72.5 inches (1841.50mm).
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Extruded A 18.03mm B 15.24mm C 4.62mm D 24.21mm E 6.22mm F 10.67mm Weight 1.813000
-
- Description
LENGTH: 1841.5mm
The panel stiffener is made of clear anodized aluminum and is used to add rigidity to large .250” (6.35mm) thick panels. It easily connects to a panel using only a soft-face mallet. Panel stiffener comes in a stock length of 72.5 inches (1841.50mm).
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

