Related Products
-
Part No. 30-3030-Black$0.6130mm X 30mm T-Slotted Profile - Four Open T-Slots
65-2265-Black
25, 30, 40, & 45 Series Storage Bin Hanger
25, 30, 40, & 45 Series Storage Bin Hanger
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
| ESD Safe | No |
| Series | 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Machined |
| A | 38.10mm |
| B | 18.92mm |
| C | 9.53mm |
| D | 320.00mm |
| E | 110.00mm |
| F | M6 |
| G | 6.35mm |
| H | 2.54mm |
| Weight | 0.459000 |
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-6712 | 3 | M6 x 12.00mm Flat Head Socket Cap Screw (FHSCS) | |
| 13-6716 | 3 | M6 x 16.00mm Flat Head Socket Cap Screw (FHSCS) | |
| 3859 | 3 | M6 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 30 Series, 40 Series, 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Machined A 38.10mm B 18.92mm C 9.53mm D 320.00mm E 110.00mm F M6 G 6.35mm H 2.54mm Weight 0.459000
-
- Description
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


