Related Products
-
Part No. 75-3515$0.97Bolt Assembly: M6 x 10.00mm Black BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 75-3525$1.10Bolt Assembly: M8 x 12.00mm Black BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
65-2084
25 to 40 Series 4 Hole - Aluminum Hinge
25 to 40 Series 4 Hole - Aluminum Hinge
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
| ESD Safe | No |
| Series | 25 Series to 40 Series |
| Material | Aluminum |
| Leaf Grade | 5052-H32/34 |
| Pin Grade | 6061-T6 |
| Process | Die Stamping |
| Finish | Anodize |
| Color | Clear |
| Max Load | 34 kg |
| A | 63.50mm |
| B | 9.53mm |
| C | 19.05mm |
| D | 76.20mm |
| E | 6.53mm |
| F | 25.40mm |
| G | 38.10mm |
| H | 8.33mm |
| J | 19.05mm |
| K | 6.35mm |
| L | 6.35mm |
| M | 3.18mm |
| Weight | 0.119000 |
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3515 | 2 | Bolt Assembly: M6 x 10.00mm Black BHSCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc | |
| 75-3525 | 2 | Bolt Assembly: M8 x 12.00mm Black BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series to 40 Series Material Aluminum Leaf Grade 5052-H32/34 Pin Grade 6061-T6 Process Die Stamping Finish Anodize Color Clear Max Load 34 kg A 63.50mm B 9.53mm C 19.05mm D 76.20mm E 6.53mm F 25.40mm G 38.10mm H 8.33mm J 19.05mm K 6.35mm L 6.35mm M 3.18mm Weight 0.119000
-
- Description
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
