Related Products
-
Part No. 3428$2.36Bolt Assembly: 5/16-18 x 2.500" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
5525-Black
15 Series 2" Single Shaft Pre-Drilled Stanchion Mounting Plate
15 Series 2" Single Shaft Pre-Drilled Stanchion Mounting Plate
The single shaft pre-drilled stanchion mounting plate is commonly used with the aluminum tube profile to create an offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
The single shaft pre-drilled stanchion mounting plate is commonly used with the aluminum tube profile to create an offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.950" |
| B | 7.750" |
| C | .375" |
| D | .350" |
| E | 1.250" |
| F | 5/16-18 SHCS |
| G | 4.000" |
| H | 1.500" |
| J | 1.250" |
| K | 6.120" |
| L | .750" |
| M | 1.500" |
| N | n/a |
| P | 2.000" |
| Q | 2.005" |
| R | .328" |
| Weight | 5.220000 |
The single shaft pre-drilled stanchion mounting plate is commonly used with the aluminum tube profile to create an offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
Stanchion to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3428 | 6 | Bolt Assembly: 5/16-18 x 2.500" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.950" B 7.750" C .375" D .350" E 1.250" F 5/16-18 SHCS G 4.000" H 1.500" J 1.250" K 6.120" L .750" M 1.500" N n/a P 2.000" Q 2.005" R .328" Weight 5.220000
-
- Description
The single shaft pre-drilled stanchion mounting plate is commonly used with the aluminum tube profile to create an offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Stanchion to T-Slot
Series Part Number Qty Description 
3428 6 Bolt Assembly: 5/16-18 x 2.500" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-


