Related Products
-
Part No. 5940-Black$259.8615 Series 2" Wide Horizontal Stanchion Base -
Part No. 5350-Black$268.8515 Series 2" Double Shaft Stanchion Base -
Part No. 5950-Black$256.0215 Series 2" Double Shaft Stanchion Mounting Block
My Wish Lists
()5046-Black
Aluminum Tube Profile 2.000" Diameter
Aluminum Tube Profile 2.000" Diameter
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 144.000000 |
| Finish | Anodize |
| Color | Black |
| A | 2.000" |
| B | .125" |
| Weight | 0.100000 |
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Max Length (inches) 144.000000 Finish Anodize Color Black A 2.000" B .125" Weight 0.100000
-
- Description
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or clear anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
