Related Products
14110
45 Series Economy T-Slot Cover
45 Series Economy T-Slot Cover
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
| ESD Safe | No |
| Series | 45 Series |
| Material | Polypropylene |
| Finish | Matte |
| Color | Gray |
| Process | Extruded |
| A | 7.37mm |
| B | 11.61mm |
| C | 11.58mm |
| Length | 2000.00mm (72.500") |
| Weight | 0.113000 |
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Polypropylene Finish Matte Color Gray Process Extruded A 7.37mm B 11.61mm C 11.58mm Length 2000.00mm (72.500") Weight 0.113000
-
- Description
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
-
CAD Files
-
CAD Files
-


