Related Products
-
Part No. 45-6526-Black$140.1545 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 45-6525-Black$108.0545 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes
My Wish Lists
()45-8537-Black
Double Flange Bearing Profile: 45 Series
Double Flange Bearing Profile: 45 Series
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Black |
| Process | Extruded |
| A | 120.00mm |
| B | 40.00mm |
| C | 56.40mm |
| D | 9.50mm |
| E | 46.90mm |
| F | 24.78mm |
| G | 40.48mm |
| H | 49.30mm |
| J | 57.64mm |
| K | 6.40mm |
| Weight | 0.260000 |
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Black Process Extruded A 120.00mm B 40.00mm C 56.40mm D 9.50mm E 46.90mm F 24.78mm G 40.48mm H 49.30mm J 57.64mm K 6.40mm Weight 0.260000
-
- Description
The double flange bearing profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
