Related Products
-
Part No. 45-4303$8.0145 Series 4 Hole - Wide Inside Corner Bracket
My Wish Lists
()45-8221
Angle Profile: 45.00mm x 45.00mm x 6.00mm
Angle Profile: 45.00mm x 45.00mm x 6.00mm
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 157.480315 |
| Color | N/A |
| Process | Extruded |
| A | 45.00mm |
| B | 6.00mm |
| C | 6.00mm |
| D | 6.00mm |
| E | 45.00mm |
| Weight | 0.167900 |
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 157.480315 Color N/A Process Extruded A 45.00mm B 6.00mm C 6.00mm D 6.00mm E 45.00mm Weight 0.167900
-
- Description
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
