Related Products
-
Part No. 11-8318$0.50M8 x 18.00mm Button Head Socket Cap Screw (BHSCS)
45-4302
45 Series 2 Hole - Inside Corner Bracket
45 Series 2 Hole - Inside Corner Bracket
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 45.00mm |
| B | 45.00mm |
| C | 6.00mm |
| D | 22.50mm |
| E | 21.00mm |
| F | 42.00mm |
| G | 8.33mm |
| Weight | 0.120000 |
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8318 | 2 | M8 x 18.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13132 | 2 | 45 Series M8 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 45.00mm B 45.00mm C 6.00mm D 22.50mm E 21.00mm F 42.00mm G 8.33mm Weight 0.120000
-
- Description
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

